![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Mini PCIe LoRa Gateway Module RAK2247-SPI-868MHz
RAK2247 is a LoRa concentrator module with a mini-PCIe form-factor based on SX1301. This enables easy integration to existing routers and other network equipment with LoRa Gateway capabilities and can be used in any embedded platforms offering mini-PCIe slot with SPI connection.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
-
Compatible with Mini PCI-e specifications with heat-sink.
-
SX1301 baseband processor emulates 49 x LoRa demodulators, 10 parallel demodulation paths.
-
Supports 8 uplink channels and 1 downlink channel.
-
Supports the latest LoRaWAN 1.0.2 protocol.
-
Compatible with 3.3V mPCIe type slots, common for 3G/LTE modules
-
Certified with CE & FCC
-
Tx Power up to 25dBm & Rx sensitivity down to -139dBm
RAK2247 is a LoRa concentrator module with a mini-PCIe form-factor based on SX1301. This enables easy integration to existing routers and other network equipment with LoRa Gateway capabilities and can be used in any embedded platforms offering mini-PCIe slot with SPI connection.
Note
Please kindly note this module only supports the SPI interface.
Specifications
Category | Specifications |
LoRa Module |
SX1301basebandprocessor(support8uplinkschannel,1downlinkchannel) |
Quad-Bands | 868-870MHz |
Frequency | EU868 |
LoRaWAN Version | LoRaWAN V1.0.2 |
Range |
Urban: 2~4km Suburb: 5~10km Open Area: 15km |
Node Numbers | 500 nodes/km2 |
Transmitting |
25dBm(Max),typical23dBm |
Receiving |
-139dBm(Min)@SF12,BW125KHz |
Power Supply |
DC3.3±5% |
Hardware Interface |
Mini-PCIEwithmetalcoolingfin |
Software Interface | SPI |
LED |
1*LED for PA_EN 1*LED LNA_EN |
USB |
USB-to-SPIbridge:FT2232H |
Antenna |
iPEXLoRaAntenna |
Power Consumption |
TX(Max):440mA RX(All channels):470mA Idle:68uA |
Working Environment |
Indoor/ Outdoor |
Physical Dimension |
Dimension (LxWxH): 50.95x30x11mm (PCB) Weight: Approximately 0.59~0.6oz |
Temperature Range |
Normal Operation Temperature: -20°C ~ +65°C
Extended Temperature: -40°C ~ +85°C Storage Temperature: -40°C ~ +85°C
|
Compliance |
FCC, CE |
Pin Configurations
Part List
- RAK2247 board *1
- LoRa Antenna of iPEX interface *1
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |