![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Mini PCIe Long Range Gateway Module RAK2247-SPI-915MHz
RAK2247 is a Long Range concentrator module with a mini-PCIe form-factor based on SX1301. This enables easy integration to existing routers and other network equipment with Long Range Gateway capabilities and can be used in any embedded platforms offering mini-PCIe slot with SPI connection.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
-
Compatible with Mini PCI-e specifications with heat-sink.
-
SX1301 baseband processor emulates 49 x Long Range demodulators, 10 parallel demodulation paths.
-
Supports 8 uplink channels and 1 downlink channel.
-
Supports the latest LoRaWAN 1.0.2 protocol.
-
Compatible with 3.3V mPCIe type slots, common for 3G/LTE modules
-
Certified with CE & FCC
-
Tx Power up to 25dBm & Rx sensitivity down to -139dBm
RAK2247 is a Long Range concentrator module with a mini-PCIe form-factor based on SX1301. This enables easy integration to existing routers and other network equipment with Long Range Gateway capabilities and can be used in any embedded platforms offering mini-PCIe slot with SPI connection.
Note
Please kindly note this module only supports the SPI interface.
Specifications
Category | Specifications |
Long Range Module | SX1301 base band processor(support 8 uplinks channel, 1 downlink channel) |
Quad-Bands | 902-928MHz |
Frequency | US915 |
LoRaWAN Version | LoRaWAN V1.0.2 |
Range |
Urban: 2~4km Suburb: 5~10km Open Area: 15km |
Node Numbers | 500 nodes/km2 |
Transmitting | 25dBm (Max), typical 23 dBm |
Receiving | -139dBm(Min)@SF12, BW 125KHz |
Power Supply | DC 3.3 ± 5% |
Hardware Interface | Mini-PCIE with metal cooling fin |
Software Interface | SPI |
LED |
1*LED for PA_EN 1*LED LNA_EN |
Antenna | iPEX Long Range Antenna |
Power Consumption |
TX (Max): 440 mA RX(All channels): 470mA Idle: 68 uA |
Working Environment |
Indoor/Outdoor |
Physical Dimension |
Dimension (L x W x H): 50.95 x 30 x 11 mm (PCB) Weight: Approximately 0.59~0.6 oz |
Temperature Range |
Normal Operation Temperature: -20°C ~ +65°C Extended Temperature: -40°C ~ +85°C Storage Temperature:- 40°C ~ +85°C |
Compliance |
FCC, CE |
Pin Configurations
Part List
- RAK2247 board *1
- Long Range Antenna of iPEX interface *1
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |