![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Mini Motor v1.0
Mini Motor V1.0 is the first version of the motor driver series produced in early ages with high quality and promising performance.
- 10+: $2.30
YOU MAY LIKE THIS
PRODUCT DETAILS
Feature
- Compact size for easy deployment
- Stable and durable
- Atmel®AVR® 8-bit Microcontroller
- Built-in programmable microcontroller that uses Arduino IDE
- Changeable code to drive servo motors instead of DC motor
Note
A pack containing Mini Motor with a mini fan is taken as an example of the Getting Started.
Description
Seeking for a fan in the summer or a light in the dark? Mini Motor V1.0 is helping you run your device anywhere and anytime! It's the first version of the motor driver series produced in early ages when Seeed Studio also created plenty of classic products. Meanwhile, Mini Motor V1.0 possesses a stable and durable Atmel chip with low power and less price, which attracted plenty of customers. Therefore, we decide to offer it again!
Specification
-
Input Voltage: 5V
-
Connector: 4 Pin Buckled Grove interface for input signal; JST 2.0 interface for the DC motor
-
Dimension: 20mm x 20mm
Applications
- Motors
- Plotters
- 3d printers
- LEDs
- Desktop printers
Part list
1x Motor Driver board
1x Grove cable
ECCN/HTS
HSCODE | 8501101000 |
USHSCODE | 8501104080 |
UPC | |
EUHSCODE | 8501109390 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.