![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Mini Hot Glue Gun
SKU
404130001
Hot glue gun is designed for melting hot glue by using a continuous duty heating element, the glue is tacky when hot and solidifies in few seconds to one minute
- 10+: $3.51
- 20+: $3.32
YOU MAY LIKE THIS
PRODUCT DETAILS
Hot glue gun is designed for melting hot glue by using a continuous duty heating element, the glue is tacky when hot and solidifies in few seconds to one minute. It can be used for bonding , fill gaps, assemble and repair foam models, great tool ideal for crafts, electronics and other do it yourself projects.
Note: The hot glue gun does not comes with glue sticks, please purchase glue sticks separately.
Features
- Quick heating
- Automatic temperature
- On-off switch
Specifications
- Glue stick diameter: 7.0-11.5mm
- Working voltage: 100-240V/AC
- Operating temperature: 220degress
- Power rate: 20W
- Nozzle diameter: 1.5mm
- Gun dimension: 130x127x27mm
Technical details
Dimensions | 180mm x145mm x30mm |
Weight | G.W 157g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8516799000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review