![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
DT71 Mini Digital Tweezers - LCR/ ESR Meter, Multimeter, SMD Tester with Built-in Micro Signal Generator
DT71 Mini Digital Tweezers is a tool for multi-function measurements with full differential input measurement. DT71 has a unique trinary structure, which can be separated into the controller, testing arms, and tweezer tips, flexible to be replaced and combined.
- 10+: $85.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Innovative trinary structure: separated into the controller, testing arms, and tweezer tips, which are flexible to be replaced and combined.
- 360° rotatable controller with OLED screen, with good viewing angles
- Smart gesture recognition with automatic identification of left/right-hand operation and adjusting the screen orientation accordingly
- Hidden touch button on top of the controller, which makes it easy to operate with only a light touch
- Test arms use magnetic elasticity to provide an easy clipping, ergonomic, and long-lasting structure
- Built-in dual lithium batteries in test arms, balancing both arms and providing a longer standby time
- Several kinds of gold-plated interchangeable tweezer tips, enabling higher measurement accuracy in various usages
- Automatically identify SMDs including resistor, capacitor, inductor, and diode, showing both main and secondary parameters
- A built-in signal generator can output a variety of waveform signals
Note!!!
Description
DT71 Mini Digital Tweezers is a tool for multi-function measurements with full differential input measurement. DT71 has a unique trinary structure, which can be separated into the controller, testing arms, and tweezer tips, which are flexible to be replaced and combined.
It is compact and pocket-size for easy carrying. You can use it in laboratories, workbenches, warehouses, and in the field.
It also has dual built-in rechargeable lithium batteries that can last 10 hours at a stretch with a single full charge that takes about 2 hours to charge.
DT71 Mini Digital Tweezers have an OLED screen on the 360° rotatable controller, providing visibility at all angles. Smart gesture recognition will automatically identify left/right-hand operation and adjust screen display.
It has various measurement types to fulfill all your needs.
The test arms of DT71 Mini Digital Tweezers use magnetic elasticity to provide an easy clipping, ergonomic, and long-lasting structure.
DT71 Mini Digital Tweezers features a pair of beautiful intensified gold-plated interchangeable tweezer tips, which enables higher measuring accuracy.
DT71 Mini Digital Tweezers have manual and automatic Identification modes. In auto mode, DT71 can automatically identify SMDs including resistor, capacitor, inductor, and diode, showing both main and secondary parameters, very useful in fast distinguishing different components.
Meanwhile, a built-in miniature waveform signal generator can output a variety of waveform signals. DT71 provides a perfect solution for debugging and maintenance of complex electronic systems and the classification and detection of discrete chip components.
Different from other LCR testers, DT71 Mini Digital Tweezers have no physical buttons, instead, it has a hidden touch button on top of the controller, which makes it easy to operate with only a light touch.
DT71 Mini Digital Tweezers has intelligent functions such as Automatic identification, Automatic shutdown, and also the firmware can be upgraded.
Specifications
Product Specifications | |||
---|---|---|---|
Operation time | 10 hrs (in continuous operation) | ||
Charging time | 2 hrs | ||
Display | 96*16 OLED | ||
Size |
Controller | 47mm | |
Test Arms | 106mm | ||
Weight | 22g | ||
Operation | Hidden touch button | ||
Measurement Specfications | |||
Range | Resolution | Accuracy | |
Resistance |
0.1Ω~1KΩ | 0.1Ω | 0.5%+2 |
1KΩ~2000KΩ | 1KΩ | 0.5%+2 | |
Capacitance |
0.1pF~1000pF | 0.1pF | 2%+3 |
0.001uF~400uF | 0.001uF | 2%+3 | |
Inductance |
1uH~1000uH | 1uH | 5%+3 |
1mH~50mH | 1mH | 5%+3 | |
Voltage |
1mV~100mV | 1mV | 2%+5 |
0.1V~40V | 0.1V | 1%+3 | |
Frequency |
10Hz~1KHz | 10Hz | 0.1%+3 |
1KHz~20000KHz | 1KHz | 0.1%+3 | |
Diode | silicon diodes, Schottky diodes, LEDs (+0.1~3V) | 0.1V | 1% |
Max input voltage | -5V~+50V | ||
Source Impedance | 1MΩ | ||
Functions | |||
Automatic Identification | Yes | ||
Designated measurements | Yes | ||
Continuity and Diode testing | Yes | ||
Signal generator | SINE | Support: 10KHz, 5KHz, 2KHz, 1Khz, 500Hz, 200Hz | |
NOISE | Support: 100KHz | ||
USER | Support: 10KHz, 5KHz, 2KHz, 1Khz, 500Hz, 200Hz | ||
PULSE | Support: 100KHz, 0KHz, 20Khz, 10KHz, 5KHz, 2KHz, 1Khz, 500Hz, 200Hz |
Reviews from Community
Dimensions
Part List
1 x DT71 Controller
1 x Test Arms
2 x Tweezer Tips
1 x Data Cable
1 x Carrying Case
1 x Safety Instructions
ECCN/HTS
HSCODE | 9030820000 |
USHSCODE | 9030820000 |
UPC | |
EUHSCODE | 9405413910 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
Coolest test equipment in my toolboxThis VLCR meter with signal generator is just what I've been looking for. With the ability to easily measure the voltage at an SMT capacitor it can also show the value of the same capacitor when the power is off. The tweezers makes it easy to test standard SMD parts.
FAQ
- Page Previous
- Page 1
- You're currently reading page 2