![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Millitronic MG360 WiGig IEEE802.11ad USB3.0 Adapter/Dongle
SKU
113990615
Millitronic MG360 is a WiGig(IEEE802.11ad, super high speed 60GHz wireless) USB3.0 Adapter that match Netgear R9000, XR700 and Asus ZS600KL WiGig Dock.
- 10+: $85.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Millitronic MG360 is a WiGig(IEEE802.11ad, super high speed 60GHz wireless) USB3.0 Adapter that match Netgear R9000, XR700 and Asus ZS600KL WiGig Dock.
Features:
- IEEE 802.11ad Compliance
- Operate CH2
- Single Carrier
- Adaptive 360 Degree Beamforming
- Up To 2Gbps
- WPA2 Personal WireLess Encryption
- Internal Storage 8GB
- USB3.0 Type A
- Window 10 64 bit
Technical Specifications
Standards | IEEE 802.11ad 2300 Mbps @ 60 GHz - SC |
Wireless Data Rates | Up to 2.25Gbps |
Security | WPA2 |
Interface | Type-A |
Power Supply | 5V-1A |
Frequency Band | IEEE 802.11ad |
Channels | Channel 2 (FCC,N.America,US,Canada,Japan,Taiwan,China) |
Modulation | 16-QAM ,BPSK ,QPSK |
LEDs | Power, Link, Tx/Rx |
Transmitted Power | 20dBm (Typical) |
Antenna | Internal Antenna |
Color | Black |
Operating Range | Indoor.Up to 10 meters |
System Requirements | Microsoft Windows 10 |
Environmental Temperature | -20°C - 70°C |
Dimensions | 110.3 x 59.3 x 17.3mm |
Weight | 65g |
Part List
Millitronic MG360 WiGig USB Adapter | 1 |
Millitronic driver(Built-In Storage) | 1 |
User Manual | 1 |
Warranty Card | 1 |
ECCN/HTS
HSCODE | 8517629990 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | TAIWAN |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
Good productFound it a little tricky to install,drivers. But when done works really well
FAQ
Show
per page