![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
MilCandy - the Easiest Grove Controller
YOU MAY LIKE THIS
PRODUCT DETAILS
The MilCandy could be the easiest controller to manipulate your physical world. It's an all-in-one design with cost and convenience in mind. It enables accomplishing simple AI tasks by plug-in sensor, actuator, and setting the triggering pattern via a few button clicks. Its Arduino based open source firmware could be updated for more complex logic.
Milcandy just compatible with Grove - Universal 4 Pin 20cm Cable (5 PCs Pack). If need other length of Grove cable, you should cut the buckle down.
Features
Ships with Set-Trigger Firmware
Arduino compatible
Grove interface for sensors and actuators
On-board LED indicator and light sensor
All-in-one design with LiPo battery and enclosure
Cost efficient
Tiny and light
Module name | Parameter to measure |
Grove- Button | On/Off |
Grove-Electricity Sensor | Electricity |
Grove-Gas Sensor(MQ2&MQ5) | Gas Quality |
Grove-Light Sensor | Light |
Grove- Magnetic Switch | Magnetic |
Grove- Moisture Sensor | Moisture |
Grove- PIR Motion Sensor | PIR Motion |
Grove- Rotary Angle Sensor | Rotary Angle |
Grove- Tilt Switch | Object Position |
Grove- Sound Sensor | Sound |
Grove- Temperature Sensor | Temperature |
Grove- Touch Sensor | Human touch |
Grove- Water Sensor | Water |
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Technical details
Dimensions | 50mm x28mm x14.5mm |
Weight | G.W 17g |
Battery | Exclude |
Part List
MilCandy - the Easiest Grove Controller | 1 |
ECCN/HTS
HSCODE | 9030900090 |
USHSCODE | 8542310001 |
UPC | 841454105855 |
COO | CHINA |
RoHS | 1 |