![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Microwave Sensor - 24GHz Doppler Radar Motion Sensor - MW2401TR11
SKU
102110464
MW2401TR11 is a 24GHz human motion microwave sensor module product with high integration and a highly intelligent algorithm, it equipped with the high-performance transceiver.
- 10+: $13.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Feature
- Recognize people tiny movement sensitively
- 24Ghz Microwave module can high effectively recognize object state
- Support original signal, digital high-level signal and low-level signal output
- Sense of Distance and sensitive are support to adjustable (Maximum: 20 meters)
- Mini size antenna with 170 ° azimuth angle detection function
- There are reserve I/O port and support to communicate UART port
- FCC/CE/RS authentication test standards
Applications
- it has an excellent sense of distance and sensitivity (maximum: 20 meter) to used as Intrusion Alarm and Movement Detection.
- A sensing range of 170° antenna can be used in Home automation such as a smart lamp, smart toilet lip, and other projects.
Description
MW2401TR11 is a 24GHz human motion microwave sensor module product with high integration and a highly intelligent algorithm, it equipped with the high-performance transceiver. The antenna not only has good directivity, but can also adjust the coverage area through software settings according to different application scenarios, and filter out interference through smart algorithms, Also it is able to effectively identify the subtle movement of objects.
Specifications
item | Value |
---|---|
Power supply | 5 - 12 V |
Current consumption | 50-56 mA (Current can reduce by the distance required) |
operating temperature | -30 - 85 °C |
working frequency | 50HZ - 60HZ |
Output delay | 2s - infinite (Adjustable by software) |
Transmitting frequency | 24 - 24.25 GHz |
Digital high-level signal | 3.2 - 3.3 V |
Digital low-level signal | 0 - 0.2 V |
Hanging height | 3 - 10 meter (Adjustable by software) |
Radius of reaction | 2 - 5 meter (Adjustable by software) |
Radius of Micro | 0.5 - 3 meter (Adjustable by software) |
Detection angle | 150 - 170° |
Dimensions
- 20mm x 20mm x2.54mm
Technical details
Pin | Function |
---|---|
TX | TX port can be used as I/O with ADC function (voltage: 3.3 V) |
GND | Ground connection |
OUT | Sense output I/O port (voltage: 3.3 V & user-defined output waveform) |
VIN | 5 - 12 V |
RX | RX port can be used as I/O with ADC function (voltage: 3.3 V) |
Part List
1 x Microwave Sensor - 24GHz Doppler Radar Motion Sensor - MW2401TR11
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
-
sensitivity is greatI find the sensitivity of this module to be excellent. Even the slightest movement triggers it.
FAQ
Page
- Page Previous
- Page 1
- You're currently reading page 2
Show
per page