the AI Hardware Partner
Toggle Nav
Loading...

300X Microscope Lens for Raspberry Pi High Quality Camera with C-Mount

This is a 300x Microscope Lens which is suitable to use with the Raspberry Pi High Quality Camera. It has a high level of zoom and can be used for macroscopic applications. It has an adjustment magnification ring whoch supports magnification up to 300x. The lens can be easily screwed into the Raspberry Pi High Quality Camera. Also, it comes with front and back covers for protection when it's not in use.

$69.90
Out of stock
  • 10+: $60.00

PRODUCT DETAILS

Note

We have released the Raspberry Pi High Quality Camera and this lens is supported by this camera.

Features

  • High Level of zoom for macroscopic applications
  • Adjustable magnification ring up to 300x
  • Thumbscrew Adjustment for easy fitting 
  • Front and back covers for protection

Description

This is a 300x Microscope Lens which is suitable to use with the Raspberry Pi High Quality Camera. It has a high level of zoom and can be used for macroscopic applications. t has an adjustment magnification ring whoch supports magnification up to 300x. The lens can be easily screwed into the Raspberry Pi High Quality Camera. Also, it comes with front and back covers for protection when it's not in use.

Comparison of different lenses compatible with Raspberry Pi High Quality Camera

113990818101990643114992274114992275114992276114992278
Image Format 1/2" 1" 1/2" 1/2" 1" 1/2.3"
Focal Length 6mm 16mm 25mm 35mm 50mm 8-50mm
Resolution 3 Megapixel 10 Megapixel 10 Megapixel 10 Megapixel 8 Megapixel 3 Megapixel
Aperture F1.2 F1.4 to F16 F1.4 to F16 F1.7 to F16 F1.4 to F16 F1.4 to F16
Mount Type CS C C C C C
Angle of View 63° 1" 44.6°× 33.6°
2/3" 30.0°× 23.2°
1/1.8” 24.7°× 18.6°
1/2" 21.8°× 16.4°
19.6° 14.3*10.7° 14.5*10.9° Wide: 41.8°x30.8° / Tele: 6.42°x4.80°
Minimum Object Distance 0.2m 0.2m 0.3m 0.35m 0.5m 0.5m

Parts List

1 x 300X Microscope Lens for Raspberry Pi High Quality Camera with C Mount

ECCN/HTS

HSCODE 9002113900
USHSCODE 9002190000
UPC
EUHSCODE 9405413910
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ