![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
MicroSD Card Adapter for Raspberry Pi B
SKU
101990007
This MicroSD card adapter makes your pi more slimmer
YOU MAY LIKE THIS
PRODUCT DETAILS
This MicroSD card adapter makes your pi more slimmer. It’s easily to slide in to the Raspberry Pi B, and just is half length than normal SD card. Also, you can lock and unlock MicroSD card without pop the adapter.
NOTE: Not include the Raspberry Pi board and Micro SD card.
FEATURES
- • Low-profile
- • Easy to use
- • Suiting for normal MicroSD card
- • Metal seat
- • Compatible with Raspberry Pi B.
SPECIFICATION
- • Size: 23 x 14 mm
- • Material: Gold for cassette deck
Technical details
Dimensions | 80mm x60mm x3.8mm |
Weight | G.W 2g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517700000 |
UPC | 841454105862 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewGood quality and price
-
from order viewGood quality and fast delivery.
FAQ
Show
per page