the AI Hardware Partner
Toggle Nav
Loading...

Micro USB to Type-C Adapter

SKU
114991944
Rating:
100 % of 100

Micro USB to Type-C Adapter Adapter is designed to connect a Type-C device with a standard Micro-USB cable for charging, sync, or data transfer. Now you can easily connect your USB-C powered Raspberry Pi 4 to any charger or computer.

$0.50
In stock
  • 10+: $0.43
-
+

PRODUCT DETAILS

Tip

This product is fully compatible with Raspberry Pi 4 (1GB, 2GB,4GB,8GB) and hope you enjoy hacking with Pi 4 and all of other Pi 4 accessories.

Features

Easy to use

Just plug the adapter's USB-C plug into your device and a cable into the adapter's Micro USB port. No other hardware or software required.

Multi-Device Compatibility

Use your USB-C Raspberry Pi 4, tablet or computer with your Micro USB cables, allowing you to easily connect your USB-C Raspberry Pi 4 to any charger or computer.

Works perfectly with USB-C phones and tablets as well as laptops and other devices. Includes two adapters for ultimate convenience.

Description  

Micro USB to Type-C Adapter Adapter is designed to connect a Type-C device with a standard Micro-USB cable for charging, sync, or data transfer. Now you can easily connect your USB-C powered Raspberry Pi 4 to any charger or computer.

 

Part List:

1 x Micro USB to Type-C Adapter

ECCN/HTS

HSCODE 8536901100
USHSCODE 8544493080
UPC
EUHSCODE 8544492000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Good product
    By

FAQ

1 Item

Show per page