![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Micro-USB Cable with Switch
SKU
321050032
150cm length Micro-USB cable with integrated switch for convenient power supply.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Micro USB Interface for charging Raspberry Pi, Raspberry Pi Pico, Android Phones / Tablets / mini PCs
- Integrated Switch for convenient power supply control
- Extended length - 150cm cable for usage in a variety of scenarios
Description
This micro-USB cable is perfect for supplying power to compatible devices, such as Raspberry Pi single board computers, Raspberry Pi Pico microcontrollers and other Android phones, tablets, or mini PCs. It comes with an integrated switch which allows you to control power supply to your devices without the hassle of physically disconnecting your devices each time. With an extended length of 150cm, you can also use the cable in a variety of scenarios!
Part List
1 x Micro-USB Cable with Switch
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 55g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544421900 |
USHSCODE | 8544110050 |
UPC | 841454114819 |
EUHSCODE | 8544119000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewVery good quality.
-
from order viewGood Cable with a usefull switch for a fair price
-
from order viewIt works perfectly as it should.
-
from order viewWorks great and is convenient.
-
from order viewSuper useful!