![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Micro USB Cable w& Switch
SKU
109990054
Please consider Micro USB Cable w/ Switch as alternative product
Introduction:
Especially designed for Raspberry Pi / Android Tablet / Android cell phone / Android mini PC and so on
YOU MAY LIKE THIS
PRODUCT DETAILS
Please consider Micro USB Cable w/ Switch as alternative product
Introduction:
Especially designed for Raspberry Pi / Android Tablet / Android cell phone / Android mini PC and so on. You don't have to unplug the cable when you don't need to charge for raspberry Pi / Android Tablet / cellphone etc.
Features:
Compatible with Raspberry Pi A+,B,B+/2.
USB Switch Charging
Cable Material: Plastic
Weight: 45g
Length: 150 cm
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 44g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544421100 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review