![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Micro USB Cable - 5m
SKU
114990141
Micro USB cable is commonly found on digital cameras, mobile phones, smart phones and tablets
- 10+: $4.05
YOU MAY LIKE THIS
PRODUCT DETAILS
Micro USB cable is commonly found on digital cameras, mobile phones, smart phones and tablets. It can be used to charge, power devices and data sync. Furthermore, micro USB has been applied to more and more open source hardware, such as Arduino Leonardo, Raspberry Pi and Beagle Bone, leading to more common uses of micro USB cable.
Features:
· USB A male connector
· USB Micro B male connector
· 48cm in length
Technical details
Dimensions | 180mm x160mm x20mm |
Weight | G.W 151g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544421100 |
UPC | 841454105893 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review