the AI Hardware Partner
Toggle Nav
Loading...

Micro SD Card Tool Kit - 32GB SanDisk SD card, SD card reader, Type-C to Type-A function module, 20cm Type-C to Type-A data cable

SKU
110991944
Rating:
100 % of 100

The Micro SD Card Tool Kit is designed to facilitate fast access and efficient management of information on SD-supported boards. It serves as a valuable tool for enhancing storage and camera functionality, particularly in the context of the Seeed Studio XIAO ESP32S3 Sense.

$16.90
In stock
  • 10+: $15.20
-
+

PRODUCT DETAILS

The Micro SD Card Tool Kit is designed to facilitate fast access and efficient management of information on SD-supported boards. It serves as a valuable tool for enhancing storage and camera functionality, particularly in the context of the Seeed Studio XIAO ESP32S3 Sense.

Feature

  • SanDisk 32Gb Micro SD Card: Speed up to 120MB/sec read
  • SD card reader: Easily access and manage information stored on the SD card
  • USB Type-C to USB Type-A converted function module: Support to change the USB Type-C port to USB 3.0 Type-A, for data communication, charging supportable
  • 20cm Type-A to Type-C cable: Data communication for a certain range

Description

The Micro SD Card Tool Kit is designed to facilitate fast access and efficient management of information on SD-supported boards. It serves as a valuable tool for enhancing storage and camera functionality, particularly in the context of the Seeed Studio XIAO ESP32S3 Sense.

The Micro SD Card Tool Kit offers convenient features that enable seamless access to data stored on SD cards. With this toolkit, users can efficiently read, write, and manage information on the SD cards, allowing for streamlined data transfer and storage operations.

By utilizing the Micro SD Card Tool Kit, users can enhance the storage capacity of the Seeed Studio XIAO ESP32S3 Sense, enabling the device to handle larger amounts of data. Moreover, it enables improved camera functionality by facilitating the seamless storage and management of images and videos captured by the board.

Application

  • Data Storage
  • Easily access and manage information stored on the SD card

Part List

SanDisk 32Gb Micro SD Card

×1

SD card reader

x1

USB Type-C to USB Type-A converted function module

x1

20cm Type-A to Type-C cable

x1

ECCN/HTS

HSCODE 8523511000
USHSCODE 8523520090
UPC
EUHSCODE 8531202090
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    simple stuff that you always need
    By

FAQ

1 Item

Show per page