![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Micro SD Card Adapter for Raspberry & Macbooks - Blue
SKU
328030002
This is a Micro SD Card to SD Card adapter, supports maximum capacity of 64GB TF card, shorter than the normal SD Card
- 10+: $2.61
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a Micro SD Card to SD Card adapter, supports maximum capacity of 64GB TF card, shorter than the normal SD Card. Compatible with Raspberry Pi and the Mac Books, and three colors are available, black, blue and green.
Features:
- Blue color
- Dimension 24 x 23 x 2.1mm
Technical details
Dimensions | 50mm x50mm x2.4mm |
Weight | G.W 2g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8471900000 |
UPC | 841454114147 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewIt does it job
FAQ
Show
per page