![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Micro HDMI to HDMI Adapter
SKU
320210001
- 10+: $2.47
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a micro HDMI(Type D) to HDMI(Type A) Adapter. It provides a more convenient way to use micro HDMI equipment like BeagleBone Black board.
This product is fully compatible with Raspberry Pi 4 2GB & Pi 4 4GB. We've also prepared lots of add-ons for Raspberry Pi. All those hats, displays, cases, power suppliers, and other accessories will give the Raspberry Pi more features and possibilities. Click here to find all you need to boost up your Raspberry Pi projects!
Specification
- HDMI version: 1.4
- Color: black
- Support 1440p/1080p/1080i/720p/480p
Technical details
Dimensions | 50mm x50mm x10mm |
Weight | G.W 7g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8536909000 |
USHSCODE | 8536908585 |
UPC | 841454115045 |
EUHSCODE | 8536909500 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewGood product and quality !
-
-
FAQ
Show
per page