![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Jetson Nano Metal Armour - Case with PWM Adjustment Fan
Over-heating sometimes may cause a shutdown problem when using Jetson Nano. This new Metal Case with an onboard PWM adjustment cooling fan will help to improve stability. Its well-designed and firm structure provides reliable dust resistance function. When your Jetson Nano is housed in this case, you can easily turn on or reset it by the RESET and POWER buttons on the case, and also access to peripheral connectors conveniently. It also has an onboard camera holder which helps you set up your media project with ease.
YOU MAY LIKE THIS
PRODUCT DETAILS
Key Features
- Well-designed and firm structure
- Reliable dust resistance function
- Onboard camera holder, set up your media project with ease
- RESET and POWER buttons
- Clear labels, access to peripheral connectors conveniently
- Dual antenna connectors + SD card slot
- Stable rubber feet at the bottom
Description
Over-heating sometimes may cause a shutdown problem when using Jetson Nano. This new Metal Case with an onboard PWM adjustment cooling fan will help to improve stability. Its well-designed and firm structure provides reliable dust resistance function. When your Jetson Nano is housed in this case, you can easily turn on or reset it by the RESET and POWER buttons on the case, and also access to peripheral connectors conveniently. It also has an onboard camera holder which helps you set up your media project with ease.
We recommend Raspberry Pi Camera Module V2, which is perfectly compatible with the NVIDIA Jetson Nano Developer Kit. High resolution in images and videos and easy to be plugged in, get one and have the best experience for your media project.
Structure Introduction
- Well-designed and firm structure providing reliable dust resistance function
- Onboard camera holder, set up your media project with ease
- RESET and POWER buttons
- Clear labels, access to peripheral connectors conveniently
- Dual antenna connectors + SD card slot
- Opening for onboard connectors and cooling fan
- Stable rubber feet at the bottom
Part List
- 1 x Body case
- 1 x 4 pin PWM Adjustment Fan
- 1 x Camera holder
- 2 x Self-recovery wired buttons
- 1 x 40PIN extension board
- 1 x Screwdriver
- 1 x Spanner
- 1 x Screws pack
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |