![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Mesh Bee - Open Source Zigbee Pro Module with MCU (JN5168)
- 10+: $17.91
YOU MAY LIKE THIS
PRODUCT DETAILS
Feature:
Range: Indoor/Urban: up to 30m; Outdoor line-of-sight: up to 100m;
Receiver Sensitivity: -95dBm
Data Transmission Rate: 4800, 9600, 19200, 38400, 57600, 115200 (bps)
Working Frequency: unlicensed 2.4GHz band
Communication type: Point to Point or Start Network or Mesh Network
OTA support: update node's firmware on-the-air
Easy-to-Use Serial Interface and rich extendable ports
Easy-to-Use AT Command: Setup ZigBee network, Set Serial Baud Rate, etc.
Open source Hardware and Firmware
Programmable 32-bit RISC CPU: 32M clock, 256KB Flash, 32KB RAM, 4KB EEPROM
Socket compatible with the Xbee, so you can plug it into any Xbee socket as a quick replacement.
Microprocessor :JN5168 (32-bit RISC CPU, 32MHz clock speed)
Resources :256kB/32kB/4kB (Flash/RAM/EEPROM)
PCB size :24.5mmx30.5mmx0.8mm
Outline Dimension :24.5mmx30.5mmx9.77mm
Indicators :No
Power supply :3.3V
IO counts :12
ADC input :3(2 multiplexing with IO)
Interfaces :UARTx2, SPI, I2C
Program interface :UART+MISO
Connectivity :Socket compatible with XBee
Communication Protocol :Uart(TTL)
Operating Frequency Band :2.4GHz
Stack/Software :RF4CE, JenNet-IP , ZigBee Pro
Application
Technical details
Dimensions | 40mm x40mm x11mm |
Weight | G.W 3.5g |
Battery | Exclude |
Part List
Mesh Bee | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454105930 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
Nice
-