![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Medium Size Components Storage Box - 5 PCs per lot - Green
SKU
110990081
You can use this box to store all the small parts, like the IC chips, capacitors, resistors, small screws, nuts, washers and lock washers etc
- 10+: $4.68
YOU MAY LIKE THIS
PRODUCT DETAILS
You can use this box to store all the small parts, like the IC chips, capacitors, resistors, small screws, nuts, washers and lock washers etc. The special designed ambient profiles ensure a secured connection with other boxes of the same or different sizes. This feature enables you to make your own box in any configuration you want.
Specification
Dimension: 70mm X 30mm X 20mm
Inside dimension: 66 x 18mm x 16mm
Box Color: Green
5 PCs per lot
Technical details
Dimensions | 375mm x30mm x23mm |
Weight | G.W 82g |
Battery | Exclude |
Part List
Medium Size Components Storage Box - 5 PCs per lot - Green | 1 |
ECCN/HTS
HSCODE | 3923100090 |
USHSCODE | 3923210030 |
UPC | 841454105947 |
EUHSCODE | 3923101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewQuality is good
FAQ
Show
per page