![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
MediaTek X20 Development Board
YOU MAY LIKE THIS
PRODUCT DETAILS
The new MediaTek X20 development board is based on the Linaro 96Boards standard. At the board's heart is the MediaTek MT6797 SOC. This SOC features the industry’s first tri-cluster, deca-core processing architecture.
To enable the widest range of smart gadgets and IoT devices to be prototyped, the board offers an extensive set of interfaces and connectivity peripherals. This includes interface for cameras, touch-screen displays and MMC/SD cards.
Wireless communication is supported with Wi-Fi and Bluetooth. GPS location acquisition is also included.
This state-of-the-art platform provides industry-leading computing performance coupled with unmatched power efficiency. With this board you can prototype solutions for existing and emerging markets including POS, VR, advanced driver assisted systems (ADAS), digital signage, vending machines and much more.
Features
MediaTek X20 deca-core processor
ARM Mali-T880 Graphics Processing Units
Maximally support 1080P resolution of the screen
Support the latest Android 6.0 system
Dual-band AC Wi-Fi, Bluetooth 4.1 and GPS
A wide variety of expansion ports are included, such as a 60-pin high-speed, 40-pin low-speed, analogue and USB and USB 2.0 micro B to support highly diverse project needs and debugging.
Tech Support
This product is designed by MTK, If you need any technical support, please contact [email protected].
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 150g |
Battery | Exclude |
Application processor | MediaTek MT6797 SOC with:Dual-core ARM Cortex-A72 MPCore™ operating at 2.1GHz to 2.3GHz; Quad-core ARM Cortex-A53 MPCore™ operating at up to 1.85GHz; Quad-core ARM Cortex-A53 MPCore™ operating at up to 1.4GHz; ARM Mail-T880 GPU operating at up to 800MHz |
Operating system | Android 6.0 |
Wi-Fi | 802.11 a/b/g/n |
Bluetooth | 4.1 |
Location (GNSS) | GPS |
USB | 2 x USB 2.0 (host mode only); USB 2.0 micro B (device mode only) |
Low Speed expansion connector | 40-pin; UART, I2C x2, SPI, GPIO x12; DC power |
High Speed expansion connector | 60-pin; 4L-MIPI DSI, I2C x2, USB; 2L+4LMIPI CSI |
Analog expansion connector | One 16-pin supporting headset, speaker, FM antenna and more |
DDR | 2GB LPDDR3 |
eMMC | 8GB EMMC5.1 |
Memory card slot | Micro SD card slot (SD3.0) |
Display | HDMI Type A Port (1080p HD @ 30fps) |
Part List
MediaTek X20 Development Board | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | 841454118831 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
-
-
-
As Good As Test.But, Needs Another ECO , camera,modem,etc It is good and powerful Device.
But, It needs Modem (GSM/LTE support, USIM adds) part, Additonal Camera >12MPix .
There's no additional components. so, It's just testing the AP only.
It cannot powered by its own great performances, no other eco parts.