![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Mechanical Timer
SKU
311990000
Want a more intuitive and tangible timer for your project? This mechanical timer is a quick, easy and inexpensive way! Compared to digital ones, mechanical timers require no programming and won’t lose any settings to unexpected power-off
- 10+: $2.25
YOU MAY LIKE THIS
PRODUCT DETAILS
Want a more intuitive and tangible timer for your project? This mechanical timer is a quick, easy and inexpensive way! Compared to digital ones, mechanical timers require no programming and won’t lose any settings to unexpected power-off. This is a ubiquitous part inside each kitchen timer or fan, so it takes you no trouble to learn. Just twist the dial then there you go.
Features
- RoHS complicant
- Usage in home appliance, fan heater, fireplace, etc
- Cut power and stop control system when the setting time to be ended
- Nicely precise construction super low noise
- Time setting range: 15,30,60,120,180minutes
- Rated voltage and current: AC 250V/2.5A ; AC 125V/5A
- Operating Direction: CW
- Working Direction: CCW
- Working Angle:270± 5°
- Operating Temperature: -10°C ~ +60°C
- Timing Tolerance: ±10% MAX
- Insulation Resistance: 100MΩ
- Insulated Electricity Power: 1500 VAC/ 1Min
- Operating Torque: 1.0 ~ 5.0 kg-cm
- Release Torque: 0.5 ~ 4.0 kg-cm
- Endurable Life: 10,000 times and above
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 80mm x70mm x31mm |
Weight | G.W 52g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9106900000 |
USHSCODE | 9106906500 |
UPC | 841454116592 |
EUHSCODE | 9405413910 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review