![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Mecanum Wheel Remote Control Toy Car 1:18 (Blue)
SKU
114090056
The car has four Mecanum wheels and four separate suspension systems, which means he can move in all directions, and the suspension system allows it to travel on different terrains, which is a very cool toy.
- 10+: $27.20
YOU MAY LIKE THIS
PRODUCT DETAILS
The car has four Mecanum wheels and four separate suspension systems, which means he can move in all directions, and the suspension system allows it to travel on different terrains, which is a very cool toy.
In addition to being a toy, we can also transform it on the basis of it, such as using Arduino/Seeeduino/Raspberry pi to give the car brain, and also use Grove to give it the ability to feel the external data.
Part List:
1 x remote control car
1 x remote control
1 USB charger
1 x car battery
Remarks: no remote control battery
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review