![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Mass Flow Sensor for Gases - AFM3000-200 (Suitable for ventilators)
The AFM3000-200 mass airflow sensor is designed specifically for ventilator applications. It measures the flow rate of air, oxygen, and other non-aggressive gases with excellent accuracy. A special design of the mass flow sensor channel results in a very low-pressure drop through the flow body of the sensor making it extremely suitable for very demanding applications, such as medical ventilation and respiratory applications.
- 10+: $97.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Fast update time with excellent accuracy
- Integrated thermal sensor chip with a high-performance 24-bit AD acquisition CMOS microprocessor
- Standard I2C interface for convenient communication with the device
- Ability to measure several gases such as air, oxygen, and other non-aggressive gases
- Special design of sensor channel resulting in a low-pressure drop
- Fully calibrated and temperature compensated out of the box
- The gas flow through the sensor can be bidirectional
- Very suitable for medical applications
Description
The AFM3000-200 mass airflow sensor is designed specifically for ventilator applications. It measures the flow rate of air, oxygen, and other non-aggressive gases with excellent accuracy. A special design of the mass flow sensor channel results in a very low-pressure drop through the flow body of the sensor making it extremely suitable for very demanding applications, such as medical ventilation and respiratory applications.
This mass flow sensor combines a thermal sensor chip and a high-performance integrated 24-bit AD acquisition CMOS microprocessor. The flow rate of the gas is measured by a thermal sensor element which assures very fast signal processing time and bidirectional measurement with best-in-class accuracy.
The AFM3000 operates from a 5 Volts power supply and features a digital I2C interface. The measurement results are internally linearized, and temperature compensated.
How does it work?
Inside the package, this has a thermal sensor and a heating source. When gas starts flowing through the heating source, the flowing gas molecule transport the heat away, resulting in a change in temperature difference between the thermal sensor and the heating source. This is then interpreted into a value and sent through the serial I2C communication interface to calculate the flow.
Tip
Click here to get started with this sensor!
Specifications
Measurement Range | -200~+200SLM |
---|---|
Accuracy | ±1.5%(typical) |
Repeatability | ±0.5%(typical) |
Test gases | air, N2, O2, non - corrosive gases |
Operating Temperature | 0~+50°C |
Supply Voltage | 5VDC |
Applications
- Medical ventilators
- Automatic Control
- Burner control
- Fuel cell control
- Environmental monitoring
- Laboratory Instruments
Pin Definition
Pin | Condition | Type | Description |
---|---|---|---|
1 | VDD | +5V | Power Supply Pin |
2 | SDA | IN/OUT | I2C Digital Communication Data Pin |
3 | GND | / | Ground |
4 | SCL | IN | I2C Digital Communication Clock Pin |
Dimensions
Parts List
1 x Mass Air Flow Sensor - AFM3000-200
ECCN/HTS
HSCODE | 9026801000 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |