![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Maple Mini
SKU
102990115
Maple Mini is a breadboard-able PCB for applications where space is limited or simply if a breadboard is the preferred prototyping tool
YOU MAY LIKE THIS
PRODUCT DETAILS
Maple Mini is a breadboard-able PCB for applications where space is limited or simply if a breadboard is the preferred prototyping tool. Smaller than a stick of gum, Maple Mini features a smaller, 48-pin STM32 with the same speed and memory as the original Maple, but 34 GPIOs. It can be powered by USB or an external supply. Maple Mini also maintains a complete silkscreen, making it uniquely detailed for a board its size.
- Dimensions: 2.02 x 0.72 inches
- Microprocessor: 32-bit ARM Cortex M3 at 72MHz (STM32F103CBT6)
- Memory: 120 KB Flash and 20 KB SRAM
- I/O Pins: 34 (of which 12 provide PWM output at 16-bit resolution)
- ADCs: 9 (at 12-bit resolution)
- Peripherals: 4 timers, 2 I2Cs, 2 SPI ports, 3 USARTs
- Other: Sleep, stop, and standby modes; serial wire debug and JTAG interfaces
Please visit here for documentation
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 8g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review