![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Mamba - Narrow Band Power Line Communication Shield
SKU
PLC11131B
Power Line Communication (PLC) is a technology that exchanges data via the AC electric power line
YOU MAY LIKE THIS
PRODUCT DETAILS
Power Line Communication (PLC) is a technology that exchanges data via the AC electric power line. Mamba is a shield that lets your Arduino get access to this convenient home automation network. It’s compatible with Arduino DUO and UNO and can work under 110/240V, 50/60Hz.
Mamba communicates with Arduino via SPI interface. We included a sample code here to show you how to implement the bridge between two nodes as a quick start.
Features
- Shield form factor
- Based on existing power line network
Resources
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 30g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review