![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Mama Proto-Card Tall
SKU
319010054
This product is retired, please consider our ProtoBoard 7cm * 10cm - 2
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is retired, please consider our ProtoBoard 7cm * 10cm - 2.54mm as your alternative choice.
The “Mama Proto-Card Tall” is a proto-board with gold fingers on both
ends that fit into the Mama Shield. this allows for very convenient
and fast prototyping where you can mix and match different circuits
together in a modular fashion. This proto-card can be cut in half to
form two smaller proto-cards.
For more information about this product, please visit here.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 15g |
Battery | Exclude |
ECCN/HTS
HSCODE |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review