![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Maker Pi Pico Base (without Raspberry Pi Pico)
Maker Pi Pico Base incorporates the most wanted Reset button. Maker Pi Pico can be programmed with CircuitPython, MicroPython & C/C++.It is a compact yet feature-packed board designed to sit at the heart of your STEM & robotics projects.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Work out-of-the-box. No soldering!
- Access to all Raspberry Pi Pico's pins on two 20 ways pin headers
- LED indicators on all GPIO pins
- 3x programmable push button (GP20-22)
- 1x RGB LED - NeoPixel (GP28)
- 1x Piezo buzzer (GP18)
- 1x 3.5mm stereo audio jack (GP18-19)
- 1x Micro SD card slot (GP10-15)
- 1x ESP-01 socket (GP16-17)
- 6x Grove port
Description
Maker Pi Pico Base incorporates the most wanted Reset button for your Raspberry Pi Pico and gives you access to all GPIO pins on two 20 ways pin-headers, with clear labels. Each GPIO is coupled with an LED indicator for convenient code testing and troubleshooting. The bottom layer of this board even comes with a comprehensive pinout diagram showing the function of each pin.
Note
Raspberry Pi Pico is NOT included. You may get one here or consider this version with Pi Pico soldered onboard.
It is a compact yet feature-packed board designed to sit at the heart of your STEM & robotics projects. Just use the jumper wires and/or Grove cables to connect any sensor and output modules to expand its capability. No soldering required!
Maker Pi Pico can be programmed with CircuitPython, MicroPython & C/C++. Just connect to any computer (including Raspberry Pi SBC) via USB, then drag and drop the file onto it to upload the program. It's as easy as copying a file into your thumb drive!
Application
- Rapid prototyping
- Wearable devices
- intelligent control
What's Raspberry Pi Pico?
Raspberry Pi Pico is the first microcontroller board from Raspberry Pi Foundation, specially designed for physical computing. It can be programmed with MicroPython and C/C++ to control things in our real world.
Board Layout
Dimension
Part List
- 1 x Maker Pi Pico
Attention
Raspberry Pi Pico NOT included. Please purchase separately here
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |