![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Makeblock Advanced Robot Kit - Blue
SKU
110990132
This kit can be used to build a moving platform, wheeled robot or tracked robot, different wheel configuration and track configuration are avaliable
YOU MAY LIKE THIS
PRODUCT DETAILS
This kit can be used to build a moving platform, wheeled robot or tracked robot, different wheel configuration and track configuration are avaliable. a robot arm and a robot gripper can be added on the moving robot, there are spare parts for building other kind of structure. The robot arm is driven by a DC motor through timing belt transition mechanism.
Note: Free shipping policy is NOT apply to the Makeblock Kits.
Features
- Strong aluminum extrusion parts, anodizing surface
- Metal gear motor with back shaft
- Different configuration of 2-wheel drive moving platform
- Different configuration of Tracked platform
- Timing belt driven robot arm
- Aluminum robot gripper
- Extra parts for exploring other configuration
Parts are packed in a translucent plastic tool box.
Parts List
- 2x Beam 0824-96
- 2x Beam 0824-128
- 2x Beam 0824-144
- 2x Beam 0824-160
- 2x Beam 0824-192
- 2x Beam 0808-192
- 2x Bracket 3x3
- 2x Plate 3x6
- 4x Link Rod
- 2x Bracket P3
- 1x Caster Wheel
- 2x DC Motor-25
- 1x DC Motor-37
- 2x DC Motor-25 Bracket
- 1x DC Motor-37 Bracket
- 2x Shaft Connector-4
- 1x Timing Pulley18T
- 2x Timing Pulley 62T
- 5x Timing Pulley 90T
- 2x Timing Pulley Slice 90T
- 2x Tyre 68.5x22mm
- 60x Track
- 60x Track Axle
- 1x Timing Belt 123T
- 1x D Shaft 4x50mm
- 5x Threaded Shaft 4x31mm
- 6x Shaft Collar 4mm
- 10x Flange Bearing 4x8x3mm
- 1x Robot Gripper and servo
- 1x Screwdriver 3mm
- 1x Cross Screwdriver
- 1x Screwdriver 1.5mm
- 16x Screw M4x8
- 32x Screw M4x14
- 16x Screw M4x22
- 16x Nut M4
- 2x Nut M8
- 16x Countersunk Screw M3x8
- 16x Headless Screw M3x5
- 8x Plastic Rivet R4060
- 8x Plastic Rivet R4120
- 32x Plastic Ring 4x7x2
Visit Makeblock overview website to get more information about Makeblock and see what other application and extension kits are already available.
Support
If you have any further question for technical support, please contact [email protected] or visit forum of Makeblock.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 2200g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review