![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Makeblock 25mm DC Motor Pack - Blue
SKU
110990128
A 25mm diameter dc motor, together with a motor bracket, a shaft connector and a multipurpose wheel
- 10+: $17.99
- 20+: $16.99
- More
- 50+: $15.99
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
A 25mm diameter dc motor, together with a motor bracket, a shaft connector and a multipurpose wheel.
Specification
- Rated Voltage: 6V (Voltage Range: 4V-12V)
- Rated Speed: 135 rpm
- Rated Current: 0.65 A
- Rated Torque: 1.5 kg.cm
Parts List
- 1x DC Motor-25
- 1x DC Motor-25 Bracket
- 1x Shaft Connector-4
- 1x Timing Pulley 90T
- 4x Screw M4x14
- 8x Countersunk Screw M3x8
- 2x Headless Screw M3x5
Visit Makeblock overview website to get more information about Makeblock and see what other application and extension kits are already available.
Support
If you have any further question for technical support, please contact [email protected] or visit forum of Makeblock.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 140g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review