![Loading...](https://static-cdn.seeedstudio.com/static/version1724918232/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
MU SpaceBot – Makey Version
YOU MAY LIKE THIS
PRODUCT DETAILS
MU SpaceBot is a Wooden Robot Building Kit designed by Morpx. Kids work as interns in the imaginary robotics company “MU Inc” with the mission to design, assemble, and program the freshly released SpaceBot companion robot. Once finished, they will enjoy the amazingly fulfilling experience when the SpaceBot comes to life and says hi.
BUILD ROBOT FROM SCRATCH
Kids learn most when doing stuff. Starting from some basic components, such as laser-cut wood pieces and servo motors, the SpaceBot kit lets them create an AI powered robot entirely from scratch. It is during this process that they learn the inter-disciplinary knowledge from mechanics, electronics, programming and artificial intelligence.
THREE PLAYING MODES OF SPACEBOT
The award winning MU SpaceBot is the first to include Computer Vision and AI in a construction kit.
The assembled SpaceBot can work in three modes:
Greeting mode: the SpaceBot will greet and interact with any person it sees.
Music Mode: play cool music by a finger on a piece of paper with vision-keyboard technology.
Programming Mode: kids can program the robot using their familiar scratch-compatible interface in the MU Bot app (available in Google Play / iOS App Store). A series of free self-following lessons help your kids venture into robot programing step by step. The App can also be used to record custom greeting voices for the SpaceBot.
AWARD WINING ROBOT BUILDING KIT
Warning: chocking hazard-small parts not for children under 3 years old
Technical details
Dimensions | 135mm x76mm x68mm |
Weight | G.W 150g |
Battery | Lithium Cells / Batteries contained in equipment UN3481 - PI967 |
Battery | Requires 3AAA batteries(not included) |
Number of parts | 54 pcs |
Estimated build time | 2 hours |
Suggested Age | For age 8+ |
Part List
MU Sensor Board | 1 |
Speaker | 1 |
Servos | 2 |
Battery Box | 1 |
Wooden pieces | 1 |
Screws | 1 |
Nuts | 1 |
Rivets | 1 |
Screw driver | 1 |
Spacebot skin stickers | 1 |
Music Map | 1 |
USB cable | 1 |
USB OTG Adapter | 1 |
User Manual | 1 |
ECCN/HTS
HSCODE | 9023009000 |
COO | CHINA |