![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
MT3620 Grove Shield
Azure Sphere MT3620 Development Kit is the latest great product that use Microsoft Azure Sphere technology, MT3620 Grove Shield is an add-on breakout board designed for MT3620 Development board
- 10+: $14.20
YOU MAY LIKE THIS
PRODUCT DETAILS
Azure Sphere MT3620 Development Kit is a product that uses Microsoft Azure Sphere technology, MT3620 Grove Shield is an add-on breakout board designed for MT3620 Development kit.
Azure Sphere MT3620 Development Kit comes with four 2.54mm headers for hardware resources extension from MT3620. MT3620 Grove Shield enable users to quickly apply sensors modules - Seeedstudio Groves on MT3620 Development Kit.
Since Azure Sphere SDK has not yet supported ADC and I2C on MT3620, this shield serves as an interface between MT3620 UART port and external I2C devices, like the I2C temperature sensor. The basic function of the shield is to help connect to an external device using I2C. By using an I2C compatible ADC chip, developer can also read the analog data from analog port.
Key Features
-
Master I2C-bus controller with UART interface
-
12-bit ADC, I2C-compatible serial interface
-
6 Grove connectors
-
1 x UART
-
2 x I2C
-
1 x Analog
-
4 x GPIO
Azure Sphere Grove Starter Kit
Now we have a starter kit which includes most easy and common used grove modules,please check the product page.
Technical details
Dimensions | 50mm x36.5mm x17.8mm |
Weight | G.W 36g |
Battery | Exclude |
Part List
MT3620 Grove Shield | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.