![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
MT3620 Grove Breakout
MT3620 Grove breakout is an expansion breakout board designed for the brand new MT3620 Mini Dev Board
- 10+: $13.90
YOU MAY LIKE THIS
PRODUCT DETAILS
MT3620 Grove breakout is an expansion breakout board designed for the brand new MT3620 Mini Dev Board. Azure Sphere MT3620 Development Kit and MT3620 Mini Dev Board are both enabled by Microsoft Azure Sphere technology.
MT3620 Grove breakout enables users to quickly apply sensors modules -SeeedStudio Groves into rapid prototyping application which is built based on MT3620 Mini Dev Board.
Since Azure Sphere SDK has not yet supported ADC on MT3620, this breakout serves as an interface between MT3620 I2C port and external ADC, which provides a way to read the analog data from the analog port. Besides the analog port, this breakout has UART, SPI, I2C, GPIO ports.
Features
- 12-bit ADC, I2C-compatible serial interface
- 8 Grove connectors
- 2 x UART
- 2 x I2C
- 2 x Analog
- 2 x GPIO
Hardware Overview
Technical details
Dimensions |
57mm x52mm x10mm |
Weight |
G.W 38.6g |
Battery |
Exclude |
Part List
MT3620 Grove Breakout |
1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |