![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
MPLAB PICkit 4 In-Circuit Debugger/Programmer
The MPLAB® PICkit™ 4 is a fast debugger for board programming. It's more user-friendly than its predecessor PICkit3 with a wider target voltage and an additional micro SD card slot.
YOU MAY LIKE THIS
PRODUCT DETAILS
Key Features
- As fast as the device allows: Matches silicon clocking speed
- Wide target voltage and current support: Target voltage of 1.20V to 5.5V, current up to 50mA
- Minimal current consumption: at <100µA from target
- Portable USB-powered: Powered by a high-speed USB 2.0, no external power required
- An additional micro SD card slot and self-powered ability, allows you to take your code with you and program on the go.
Description
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer by Microchip Technology allows faster and easier debugging and programming of PIC®, dsPIC®, AVR, SAM, and CEC flash microcontrollers and MPUs than its predecessor PICkit 3, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), starting with version 4.15. The MPLAB PICkit 4 is connected to the design engineer's computer using a high-speed 2.0 USB interface and can be connected to the target via an 8-pin Single In-Line (SIL) connector. The connector uses two devices I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming™ (ICSP™). An additional micro SD card slot and the ability to be self-powered from the target means you can take your code with you and program on the go.
The MPLAB PICkit 4 programs faster than its predecessor PICkit3 with a powerful 32 bit 300MHz SAME70 MCU and comes ready to support PIC®, AVR, SAM and dsPIC® MCU devices, and MPU devices. Along with a wider target voltage, the PICkit 4 supports advanced interfaces such as 4-wire JTAG and Serial Wire Debug with streaming Data Gateway, while being backward compatible for demo boards, headers and target systems using 2-wire JTAG and ICSP. The PICkit 4 also has a unique programmer-to-go function with the addition of a micro SD card slot to hold project code and the ability to be powered by the target board.
If you have MPLAB X IDE installed, you can browse to the “docs” folder under your MPLAB X installation directory and open the file “Device Support.htm”. Alternatively, you can download it from this link.
Compatible Platform
- Microsoft Windows® 7 or later
- Linux®
- macOS™
Part List
- MPLAB PICkit 4 In-Circuit Debugger/Programmer
- USB to micro-B USB cable
- 2 MPLAB PICKit 4 stickers
ECCN/HTS
HSCODE | 8471900090 |
USHSCODE | 8471900000 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |