![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
MLX90621 BAB Thermal Imaging Camera / IR Array with ESP32 Module
MLX90621 BAB Thermal Imaging Camera is a non-contact infrared temperature measurement module which integrates the infrared temperature measurement chip by Melexis and features an ESP32 module as the core and is used for short-distance non-contact temperature measurements.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Compact Size for Convenient Thermal Imaging
- Integrated Calibration Algorithm for Quick Set-Up
- Hardware AES Acceleration for User Data Protection
- Supports Flash Encryption/Decryption to Store Sensitive Data
- Maximum/Minimum Temperature Capture at Full Resolution
Description
MLX90621 BAB Thermal Imaging Camera is a non-contact infrared temperature measurement module which integrates the infrared temperature measurement chip by Melexis and features an ESP32 module as the core and is used for short-distance non-contact temperature measurements.
This module is integrated with a dual-core processor, with computing capacity of up to 600dmips, 2MB flash memory, and communication rate of up to 230400bps through UART. The module has its own calibration algorithm, so the user does not need to calibrate before using it. It supports flash encryption and decryption, which can allow the user to store sensitive data, and the user's storage space is 2MB. The module supports hardware AES accelerator to further protect the user's data.
The module has its own CPU computing unit, you just need to obtain real-time temperature data through the serial port. Therefore, you can integrate our module into your own products as well.
Specifications
CPU | ESP32 32-bit Dual-Core |
---|---|
Sensor | MLX90621 BAB |
Working Temperature | 0°~50° |
Measurable Temperature Range | -20°~300° |
Measurement Accuracy | ±0.3° |
Measuring Distance | 0.1m~0.6m |
Field of View | 60°*16° |
Resolving Power | 16*4 |
Refresh Rate | 0.5Hz~10Hz |
Hardware Interface | UART (3.3V CMOS) |
Ph2.0mm Seat | |
Image processing | Nonuniformity correction |
Digital filter noise reduction | |
Pixel enhancement | |
Power Supply Range | 3.6V-6V@500mA |
Applications
- High precision non-contact temperature measurement
- Human Body temperature measurement
Tip
If you want to know more details about this product, please click here to learn more.
Hardware Overview
Parts List
1 x MLX90621 BAB Thermal Imaging Camera / IR Array with ESP32 Module
ECCN/HTS
HSCODE | 8517180050 |
UPC | |
COO | CHINA |
RoHS | 1 |