![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
MINI Saw Bench
SKU
114990187
This mini saw bench is a good helper to cut small wood or plastic, etc
- 10+: $40.50
YOU MAY LIKE THIS
PRODUCT DETAILS
This mini saw bench is a good helper to cut small wood or plastic, etc.
This product includes power charger and wrench.
This product includes 110v-240v computer power converter. The Europe gusts need a change-over plug.
Features:
The motor is powerful and long life 545 motor
It is very quiet. And it is easy to be fixed.
The case is acrylic.
Specification :
Size 24*15*7cm Saw diameter 50mm
Voltage 19V Current 4.74A
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 1376g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review