![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
MDBT50Q-U1M nRF52840 Based BLE Module
MDBT50Q-U1M is a BT 5.0 stack (Bluetooth low energy or BLE) module designed based on the Nordic nRF52840 SoC solution, which incorporates: GPIO, SPI, UART, I2C, I2S, PMD, PWM, ADC, NFC and USB interfaces for connecting peripherals and sensors.
- 10+: $8.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on MDBT50Q-U1M nRF52840 Based BLE Module with an online instant quote and fast delivery. Furthermore, business users can enjoy a free prototype and engineer support as well. Click here to learn more!
Tip
You can also check our blog Introducing nRF52832 and nRF52840 Product Family to learn more about nRF52 Series SoC family
MDBT50Q-U1M is a BT 5.0 stack (Bluetooth low energy or BLE) module designed based on the Nordic nRF52840 SoC solution, which incorporates: GPIO, SPI, UART, I2C, I2S, PMD, PWM, ADC, NFC and USB interfaces for connecting peripherals and sensors.
Features
- Complete BT5 & BT4.2 low energy solution with integrated chip antenna
- Compact size with 10.5 x 15.5 x 2.2 mm
- BT5 End Product qualified.
- Supports Bluetooth 5, IEEE 802.15.4 & 2.4Ghz RF & ANT upon customer's preference.
- Pre-Certifified Module: FCC/IC/CE/Telec/KC/SRRC/NCC certified.
- Highly flexible multiprotocol SoC ideally suited for Bluetooth® Low Energy and 2.4GHz ultra-low-power wireless applications.
Specifications
ARM Cortex –M4 32-bit processor with FPU, 64 MHz
Memory: 1MB flash / 256KB RAM
Operating Temp: -40°C to +85°C
HW accelerated security
- ARM TrustZone Cryptocell 310 cryptographic accelerator
- 128 bit AES / ECB / CCM / AAR co-processor (on-the-fly packet encryption)
Bluetooth 5, IEEE 802.15.4, 2.4 GHz transceiver
- -95dBm sensitivity in 1Mbps Bluetooth low energy (BLE) mode
- -103dBm sensitivity in 125Kbps BLE mode (long-range)
- +8 dBm TX power (down to -20 dBm in 4 dB steps)
- On-air compatible with nRF52, nRF51, nRF24L and nRF24AP Series
- Programmable output power from +8dBm to -20dB
- RSSI (1dB resolution)
- Supported data rates:
- Bluetooth 5: 2 Mbps, 1 Mbps, 500 kbps, 125 kbps
- IEEE 802.15.4-2006: 250 kbps
- Proprietary 2.4 GHz: 2 Mbps, 1 Mbps
Advanced on-chip interfaces
- USB 2.0 full speed (12Mbps) controller
- QSPI 32MHz interface
- High speed 32MHz SPI
- Type 2 near field communication (NFC-A) tag with wake-on field
- Programmable peripheral interconnect (PPI)
- 48 general-purpose I/O pins
- EasyDMA automated data transfer without CPU processing on peripherals
- 12 bit, 200ksps ADC – 8 configurable channels with programmable gain
- 4 x 4 channel pulse width modulator (PWM)units with EasyDMA
- Audio peripherals: I2S, digital microphone interface (PDM)
- 5 X 32-bit timers with counter mode
- Up to 4 x SPI masters / 3 x SPI slaves with EasyDMA
- Up to 2 x I2C compatible 2-wire masters / slaves
- 2 x UART(CTS/RTS) with EasyDMA
- Quadrature decoder (QDEC)
- 3 x 24-bit real-time counters (RTC)
Flexible power management
- Supply voltage range 1.7V to 5.5V
- On-chip DC/DC and LDO regulators with automated low current modes
- Regulated supply for external components from 1.8V to 3.3V
- Automated peripheral power management
- Fast wake-up using 64MHz internal oscillator
- 4uA at 3V in OFF mode, no RAM retention
- 1.5uA at 3V in ON mode, no RAM retention, wake on RTC
Nordic SoftDevice ready and with support for concurrent multi-protocol
Application
IoT Networks
- Smart home (such as door locks, lighting) sensors and controllers
- Smart city sensor networks
- Industrial IoT sensors and controllers
- Connected white goods
Personal Area Networks
- Health/fitness sensor and monitor device
- Medical device
Interactive entertainment devices
- Advanced remote controls
- Gaming controller
Advanced wearables
- Connected watches
- Advanced personal fitness devices
- Wearables with wireless secure payment
- Connected Health
- Virtual/Augmented Reality applications
High performance HID Controllers
Mesh Network
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454121671 |
EUHSCODE | 8517180000 |
COO | Taiwan China |
EU DoC | 1 |
RoHS | 1 |