![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
MDBT50Q-1MV2 nRF52840 Based BLE Module
MDBT50Q-1MV2 is a BT5.2 & BT5.1 stack (Bluetooth low energy or BLE) module designed based on Nordic nRF52840 SoC solution, which incorporates: GPIO, SPI, UART, I2C, I2S, PMD, PWM, ADC, NFC, and USB interfaces for connecting peripherals and sensors.
- 10+: $8.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on MDBT50Q-1MV2 nRF52840 Based BLE Module with an online instant quote and fast delivery. Furthermore, MDBT50Q-1MV2 is now available in the Seeed OPL with up to 35% off. Business users can enjoy a free prototype and engineer support as well. Click here to learn more!
Tip
You can also check our blog Introducing nRF52832 and nRF52840 Product Family to learn more about nRF52 Series SoC family
MDBT50Q-1MV2 is a BT5.2 & BT5.1 stack (Bluetooth low energy or BLE) module designed based on Nordic nRF52840 SoC solution, which incorporates: GPIO, SPI, UART, I2C, I2S, PMD, PWM, ADC, NFC, and USB interfaces for connecting peripherals and sensors.
Features
- Complete BT5.2 & BT5.1 low energy solution with integrated chip antenna
- Compact size with 10.5 x 15.5 x 2.2 mm
- Supports Bluetooth 5, IEEE 802.15.4 & 2.4Ghz RF & ANT upon customer's preference.
- Pre-Certifified Module: FCC / IC / Telec / KC / SRRC / NCC / WPC Certified & CE RED / RCM Compliant.
- Highly flexible multiprotocol SoC ideally suited for Bluetooth® Low Energy and 2.4GHz ultra low-power wireless applications.
Specifications
- 32-bit ARM® Cortex™ M4F CPU
- Supply: 1.7V – 5.5V
- Flexible and configurable 48 GPIO
- Bluetooth 5, IEEE 802.15.4, 2.4 GHz transceiver
- -95dBm sensitivity in 1Mbps Bluetooth low energy (BLE) mode
- -103dBm sensitivity in 125Kbps BLE mode (long-range)
- +8 dBm TX power (down to -20 dBm in 4 dB steps)
- On-air compatible with nRF52, nRF51, nRF24L and nRF24AP Series
- Programmable output power from +8dBm to -20dB
- RSSI (1dB resolution)‧Supported data rates:
- Bluetooth 5: 2Mbps, 1 Mbps, 500 kbps, 125 kbps
- IEEE 802.15.4-2006: 250 kbps
- Proprietary 2.4 GHz: 2 Mbps, 1 Mbps
- Advanced on-chip interfaces
- USB 2.0 full speed (12Mbps) controller
- QSPI 32MHz interface
- High speed 32MHz SPI
- Type 2 near field communication (NFC-A) tag with wake-on field‧Programmable peripheral interconnect (PPI)
- EasyDMA automated data transfer without CPU processing on peripherals‧12 bit, 200ksps ADC – 8 configurable channels with programmable gain
- 4 x 4 channel pulse width modulator (PWM)units with EasyDMA
- Audio peripherals: I2S, digital microphone interface (PDM)
- 5 X 32-bit timers with counter mode
- Up to 4 x SPI masters / 3 x SPI slaves with EasyDMA
- Up to 2 x I2C compatible 2-wire masters / slaves
- 2 x UART(CTS/RTS) with EasyDMA
- Quadrature decoder (QDEC)
- 3 x 24-bit real-time counters (RTC)
- Operating Temp: -40°C to +85°C
Applications
IoT Networks
- Smart home (such as door locks, lighting) sensors and controllers
- Smart city sensor networks
- Industrial IoT sensors and controllers
- Connected white goods
Personal Area Networks
- Health/fitness sensor and monitor device
- Medical device
Interactive entertainment devices
- Advanced remote controls
- Gaming controller
Advanced wearables
- Connected watches
- Advanced personal fitness devices
- Wearables with wireless secure payment
- Connected Health
- Virtual/Augmented Reality applications
High performance HID Controllers
Mesh Network
Technical details
Dimensions | 15.5mm x10.5mm x2.2mm |
Weight | G.W 15g |
Battery | Exclude |
Part List
MDBT50Q-1M Module | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454121701 |
EUHSCODE | 8517180000 |
COO | Taiwan China |
EU DoC | 1 |
RoHS | 1 |