![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
MDBT42Q - nRF52832 based BLE module
MDBT42Q is a BT 4.0, BT 4.1 and BT 4.2 stack (Bluetooth low energy or BLE) module designed based on Nordic nRF52832 SoC solution, which incorporates: GPIO, SPI, UART, I2C, I2S, PWM and ADC interfaces for connecting peripherals and sensors.
- 10+: $6.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on MDBT42Q - Nordic nRF52832 based BLE module with an online instant quote and fast delivery. Furthermore, business users can enjoy a free prototype and engineer support as well. Click here to learn more!
MDBT42Q is a BT 4.0, BT 4.1 and BT 4.2 stack (Bluetooth low energy or BLE) module designed based on Nordic nRF52832 SoC solution, which incorporates: GPIO, SPI, UART, I2C, I2S, PWM and ADC interfaces for connecting peripherals and sensors.
Features
Dual Transmission mode of BLE & 2.4 GHz RF upon customer preference.
Long working distance: over 80 meters in open space
Compact size with (L) 16 x (W) 10 x (H) 2.2 mm.
Low power requirements, ultra-low peak, average and idle mode power consumption.
Be compatible with a large installed base of mobile phones, tablets and computers.
Fully coverage of BLE software stack. See 1.3 Profile & Service Information.
BLE & RF transmission switching helps products fit all operation system and most hardware.
Specification
-
Multi-protocol 2.4GHz radio
-
32-bit ARM Cortex – M4F processor
-
512KB flash programmed memory and 64KB RAM
-
Software stacks available as downloads
-
Application development independent from protocol stack
-
On-air compatible with nRF51, nRF24AP and nRF24L series
-
Programmable output power from +4dBm to -20dBm
-
RAM mapped FIFOs using EasyDMA
-
Dynamic on-air payload length up to 256 bytes
-
Flexible and configurable 32 pin GPIO
-
Simple ON / OFF global power mode
-
Full set of digital interface all with Easy DMA including:
-
3 x Hardware SPI master ; 3 x Hardware SPI slave
-
2 x two-wire master ; 2 x two-wire slave
-
1 x UART (CTS / RTS)
-
PDM for digital microphone
-
I2S for audio
-
12-bit / 200KSPS ADC
-
128-bit AES ECB / CCM / AAR co-processor
-
Lowe cost external crystal 32MHz ± 40ppm for Bluetooth ; ± 50ppm for ANT Plus
-
Lowe power 32MHz crystal and RC oscillators
-
Wide supply voltage range 1.7V to 3.6V
-
On-chip DC/DC buck converter
-
Individual power management for all peripherals
-
Timer counter
-
5 x 32-bit
-
3 x 24-bit RTC
-
NFC-A tag interface for OOB pairing
-
Granted main regional certification such as FCC (USA), CE (Europe), IC (Canada), TELEC (Japan), KCC (Korea), SRRC (China), and NCC (Taiwan)
-
RoHS and REACH compliant
Application
IoT
-
Home automation
-
Sensor networks
-
Building automation
Personal Area Networks
-
Health / fitness sensor and monitor device
-
Medical devices
-
Key-fobs and wrist watches
Interactive entertainment devices
-
Remote control
-
Gaming controller
Beacons
-
A4WP wireless chargers and devices
-
Remote control toys
Computer peripherals and I/O devices
-
Mouse
-
Keyboard
-
Multi-touch trackpad
Technical details
Dimensions | 16mm x10mm x2.2mm |
Weight | G.W 1.5g |
Battery | Exclude |
Part List
MDBT42Q BLE module | 1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454121367 |
EUHSCODE | 8517180000 |
COO | Taiwan China |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
Good!!
-
-
-