![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
MDBT40-256RV3 nRF51822 based BLE module
MDBT40, nRF51822, Nordic, smart solution, wireless, raytac,
- 10+: $7.20
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on MDBT40-256RV3 nRF51822 based BLE module with an online instant quote and fast delivery. You can get a special discount for mass production! Click here and get a quote!
MDBT40 is a BT 4.0 & BT 4.1 stack (Bluetooth low energy or BLE) module designed based on Nordic nRF51822 SoC solution, which incorporates: GPIO, UART, I2C, SPI, PWM and ADC interfaces for connecting peripherals and sensors.
Features
1. Dual Transmission Mode of BLE & RF 2.4G upon customer preference.
2. Compact size with (L) 18 x (W) 10 x (H) 3.2 mm
3. Low power requirements, ultra-low peak, average and idle mode power consumption.
4. Compatible with a large installed base of mobile phones, tablets and computers.
5. Fully coverage of BLE software stack including:
Proximity Profile; Heart Rate Profile; Health Thermometer Profile;
Blood Pressure Profile; Running Speed & Cadence Profile;
HID Over GATT Profile; Alert Notification Profile; Glucose Profile;
Cycling Speed & Cadence Profile
6. BLE & RF transmission switching may help products to fit all operation system
7. BLE & RF transmission switching may help products fit all kinds of hardware.
Applications
-
Computer peripherals and I/O devices
-
Mouse
-
Keyboard
-
Multi-touch track pad
-
Interactive entertainment devices
-
Remote control
-
3D Glasses
-
Gaming controller
-
Personal Area Networks
-
Health/fitness sensor and monitor devices
-
Medical devices
-
Key-fobs + wrist watch
-
Remote control toys
Product Dimension
PCB SIZE:(L) 18 x (W) 10 x (H) 3.2 mm
Specifications
-
2.4GHZ transceiver:
-
-93dbm sensitivity in Bluetooth low energy mode
-
TX Power -20 to +4dbm
-
RSSI (1db resolution)
-
ARM Cortex – M0 32 bit processor:
-
Serial Wire Debug (SWD)
-
S100 series SoftDevice ready
-
Memory:
-
256kb embedded flash programmed memory
-
32kb RAM
-
Support for non-concurrent multiprotocol operation
-
On-air compatibility with nRF24L series
-
Flexible Power Management:
-
Supply voltage range 1.8V to 3.6V
-
2.5us wake-up using 16MHz RCOSC
-
0.6uA @ 3V mode
-
1.2uA @ 3V in OFF mode + 1 region RAM retention
-
2.6uA @ 3V ON mode, all blocks IDLE
-
8/9/10 bit ADC- 8 configurable channels
-
31 General Purpose I/O Pins
-
One 32 bit and two 16 bit timers with counter mode
-
SPI Master / Slave
-
UART (CTS/RTS)
-
CPU independent Programmable Peripheral Interconnect (PPI)
-
Quadrature Decoder (QDEC)
-
AES HW encryption
-
Real Timer Counter (RTC)
-
Main Chip Solution:
-
RF IC: Nordic NRF51822/QFN48
-
Crystal Frequency 16MHZ
Technical details
Dimensions | 10mm x18mm x3.2mm |
Weight | G.W 2g |
Battery | Exclude |
Part List
MDBT40-256RV3 | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454115717 |
EUHSCODE | 8517180000 |
COO | Taiwan China |
EU DoC | 1 |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
FAQ
- Page Previous
- Page 1
- You're currently reading page 2