![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
MCX Probe Kit (X1 X10) for DSO Quad
SKU
321080035
This MCX Probe kit is designed for use with our DSO Quad
- 10+: $17.91
YOU MAY LIKE THIS
PRODUCT DETAILS
This MCX Probe kit is designed for use with our DSO Quad. It includes a 60MHz professional probe with hook and tip as well as ground lead and marker ring. There's also a switch for you to shift from X1 mode to X10 mode.
Specification
Oscilloscope input capacity 10pF - 40pF
Attenation 1:1 10:1
Input capacity 98pF ±10% @1:1, 33pF ±4PF @ 10:1
Internal resistance 12Ω±10% @1:1 9MΩ ± 1% @10:1
Bandwidth 20MHZ(±3dB)@1:1 60MHZ(±3dB)@10:1
Max input voltage 600V(AC p-p) or 200V(DC+AC p-p)
Technical details
Dimensions | 190mm x55mm x24mm |
Weight | G.W 52g |
Battery | Exclude |
Part List
MCX Probe Kit (X1 X10) for DSO Quad | 1 |
ECCN/HTS
HSCODE | 8544421100 |
USHSCODE | 9030908961 |
UPC | 841454114741 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review