![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Machine Learning Pack for Make a Robot Kit
Machine Learning Pack is designed to be used with MARK(Make A Robot Kit) car. The pack helps users discover about Machine Learning, implementing the popular SUMO robot projects with the attachments and SUMO Competition Map. The items in this pack are also referenced in the Machine Learning Coursework which accompanies Make A Robot Kit.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
The car shown in the video above is not included in this product, but this pack is designed to be use in conjunction with the MARK car for machine learning applications.
Features
- Make A Self Driving Car
- Interactive & Engaging through AI Recognition
- On Device Model Training
- Designed to be extended in creative ways
- Customizable, Extendable & Open Source
Description
Machine Learning Pack is designed to be used with MARK(Make A Robot Kit) car. The pack helps users discover about Machine Learning, implementing the popular SUMO robot projects with the attachments and SUMO Competition Map. The items in this pack are also referenced in the Machine Learning Coursework which accompanies Make A Robot Kit.
The Machine Learning Pack includes a competition mat ideal for battle bot fights and enough battle hardware for two MARKs.
Hands-On from Construction to Coding
For a Hands-on construction experience, MARK will come disassembled in parts with the tools you need to make your robot. So with the Machine Learning Pack, other than it's intended use, ie SUMO bot ramming attachments of which there are enough for two bots, you may choose to use the structural plates & brackets in other creative ways. The extendability of MARK means you can add attachments. Please note the slingshot attachment shown in the image above is not included in this pack. To purchase please see the Robotics Extension Pack.
Supported with Coursework and Graphical Coding Software
The Machine Learning course which pairs with this pack takes you through the concepts of Machine Learning, but also how to make your MARK into a SUMO battle bot.
make2Learn is our project and lesson sharing platform where you can access course content directly related to MARK and our other support projects. The coursework for Machine Learning references the components in this pack. Find Lessons on make2learn.tinkergen.com
This kit is suitable for:
- Maker teachers
- High school students
- Homeschooling educators
- STEM camps
- AI experimenters
- AI & robotics learners
Deep Learning SUMO Robot:
Part List
1 x Sumo Battle Map (1280*1280mm)
2 x Plates
4 x Brackets
10 x Nut (2 spares)
14 x Screws (2 spares)
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |