![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
MAKER PI RP2040
YOU MAY LIKE THIS
PRODUCT DETAILS
Key Features
- A compact robot controller board with all the RP2040 goodness
- Controls 4x Servo motors
- Drives 2x DC motors with quick test buttons
- Built-in LiPo charger
- Auto power selection: USB 5V, LiPo (1-cell) or Vin (3.6-6v)
- Power on/off switch
- 7x Grove ports
- LEDs on 13x IO pin
- 2x RGB LEDs (Neopixel)
- Piezo buzzer with mute switch
- 2x push button
Description
The Maker Pi RP2040 features the first microcontroller designed by Raspberry Pi - the RP2040 - embedded on a robot controller board! The board comes with a 2-channel DC motor driver, 4 servo motor ports, 7 Grove I/O connectors, and lots of LEDs for troubleshooting and visual effects.
The DC motor driver on board is able to control two brushed DC motors or a single bipolar/unipolar stepper motor. The built-in Quick Test buttons and motor output LEDs allow a functional test of the motor driver in a quick and convenient way without the need of writing any test code. The board features push buttons ready to detect your touch. In addition, the board also can be used to play tone or melody with Piezo Buzzer! Sure, you can use Buzzer Mute Switch to mute the piezo buzzer.
All the designs can provide developers with a better experience in DIY robot/motion control projects.
The board is compatible with the existing Pico ecosystem, Software, firmware, libraries and resources that are developed for Pico should work seamlessly with Cytron Maker Pi RP2040 too. CircuitPython is preloaded on the Maker Pi RP2040, so it’s very easy to get started. The board supports commonly programming languages as well, so you are free to use MicroPython and C/C++ for Pico/RP2040.
Specification
No | Parameters | Min | Max | Unit | |
---|---|---|---|---|---|
1 | Power Input Voltage (USB, LiPo or VIN) * | 3.6 | 6 | V | |
2 | Digital Input Voltage | Low Level | -0.3 | 0.8 | V |
High Level | 2.0 | 3.6 | V | ||
3 | Digital Output Voltage | Low Level | 0 | 0.5 | V |
High Level | 2.6 | 3.3 | V | ||
4 | Analog Input Voltage | 0 | 3.3 | V | |
5 | Vmotor (Only USB is connected) * | VUSB - 0.4 | V | ||
6 | Vmotor (Only either one of LiPo or VIN is connected) * | VLiPo or VIN | V | ||
7 | Vmotor (USB and LiPo are connected) * | VUSB - 0.4 | V | ||
8 | Vmotor (USB and VIN are connected) * | VIN < VUSB | VUSB - 0.4 | V | |
VIN > VUSB and VIN - VUSB < 0.6 |
VIN - 0.4 | V | |||
VIN - VUSB > 0.6 | VIN | V | |||
9 | Maximum DC Motor Current | Continuous | - | 1 | A |
Peak (< 5 seconds) | - | 1.5 | A | ||
10 | Operating Temperature | -20 | 85 | ℃ |
Board layout & Function
Dimension
ECCN/HTS
HSCODE | 8538900000 |
USHSCODE | 8471490000 |
UPC | |
EUHSCODE | 8543709099 |
COO | Malaysia |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewGreat price! Amazing board. Simple example sketch for Arduino. I will make a robot soon!