![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
MAKER LINE - Simplifying Line Sensor (PIC16F1827)
Maker Line - Simplifying Line Sensor is a infrared Robotic sensor for Robotic car to track traveling line.
YOU MAY LIKE THIS
PRODUCT DETAILS
Do you want to build up a robot car? If the answer is yes, then you are supposed to get a view of this product-Simplifying Line Sensor. This sensor can test the robot car whose moving track is following the planned path.
This line sensor is assembled the PIC16F1827 chip, which has a CPU speed of 8 MIPS that means fast performance. This chip also can afford the communication peripherals, cause it support some basic interface such as UART, SPI, I2C.
The sensor has 5 infrared detectors in the front to measure the distance between the line and the sensor. 5 detectors are able to emit 5 digital signals corresponding to 5 digital pins. Except for the digital value, you can still get the analog signal from the analog pin. With the help of digital and analog signal, you may get a higher precision result for your project.
Feature
-
Operating Voltage: DC 3.3V and 5V compatible (With reverse polarity protection).
-
Recommended Line Width: 13mm to 30mm.
-
Selectable line color (light or dark).
-
Sensing Distance (Height): 4mm to 40mm (Vcc = 5V, Black line on white surface).
-
Sensor Refresh Rate: 200Hz
-
Easy calibration process.
-
Dual Output Types: 5 x digital outputs represent each IR sensor state, 1 x analog output represents line position.
-
Support wide range of controllers such as Arduino, Raspberry Pi, etc.
Interface
Dimension
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | Malaysia |
RoHS | 1 |