![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
M11*1.25 Water Flow Sensor - YF-S402
SKU
314150002
Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor
- 10+: $8.07
YOU MAY LIKE THIS
PRODUCT DETAILS
Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse signal. This one is suitable to detect flow in water dispenser or coffee machine.
We have a comprehensive line of water flow sensors in different diameters. Check them out to find the one that meets your need most.
Features
-
Compact, Easy to Install
-
High Sealing Performance
-
High Quality Hall Effect Sensor
-
RoHS Compliant
Documentations
Type | Dimensions(DN) | Working Voltage | Flow Rate Range | Length | Male & Female | Length of Thread | Material |
---|---|---|---|---|---|---|---|
YF-B1 | DN15 | 5V~15V(DC) | 1~25L/min | 44mm | Double Male | 10mm | Copper |
YF-B2 | DN15 | 5V~15V(DC) | 1~25L/min | 50mm | Male in Female out | 10mm | Copper |
YF-B3 | DN15 | 5V~15V(DC) | 1~25L/min | 66mm | Double Male | 18mm | Copper |
YF-B4 | DN15 | 5V~15V(DC) | 1~25L/min | 66mm | Male in Female out | 10mm | Copper |
YF-B5 | DN20 | 5V~15V(DC) | 1~30L/min | 50mm | Double Male | 10mm | Copper |
YF-B6 | DN20 | 5V~15V(DC) | 1~30L/min | 60mm | Double Male | 11mm | Copper |
YF-B7 | DN15 | 5V~15V(DC) | 1~25L/min | 66mm | Double Male | 10mm | Copper |
G1&2 | DN15 | 5V~24V(DC) | 1~30L/min | Double Male | Plastic | ||
G3&4 | DN20 | 5V~24V(DC) | 1~60L/min | Double Male | Plastic | ||
G1&2 | DN15 | 5V~24V(DC) | 1~30L/min | 60mm | Double Male | 13mm | Plastic |
G1&8 | - | 5V~24V(DC) | 0.3~6L/min | - | - | - | Plastic |
M11*1.25 | - | 5V~24V(DC) | 0.3~6L/min | - | - | - | Plastic |
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 31g |
Battery | Exclude |
Mini. Wokring Voltage | 4.5V (DC) |
Max. Working Current | 15mA @ 5V DC |
Working Voltage | 5V ~ 24V (DC) |
Flow Rate Range | 0.3 ~ 6L/min |
Load Capacity | ≤ 10mA (DC 5V) |
Operating Temperature | ≤ 80℃ |
Liquid Temperature | ≤ 120℃ |
Operating Humidity | 35% ~ 90%RH |
Water Pressure | ≤ 0.8MPa |
Storage Temperature | -25 ~ +80℃ |
Storage Humidity | 25% ~ 95%RH |
Thread size | M11*1.25 |
Part List
M11*1.25 Water Flow Sensor | 1 |
ECCN/HTS
HSCODE | 9026100000 |
USHSCODE | 9026104000 |
UPC | 841454116127 |
EUHSCODE | 9013101000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page