![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
M1 RFID card (13.56Mhz)
SKU
113990013
Resonance Frequency: 13.56MHZ
Memory: 8K Bit EEPROM memory
- 10+: $1.70
YOU MAY LIKE THIS
PRODUCT DETAILS
Model: FM1108 IC S50
Resonance Frequency: 13.56MHZ
Memory: 8K Bit EEPROM memory
Operating temp.range: -10°C - 50°C
Technical details
Dimensions | 110mm x80mm x2.5mm |
Weight | G.W 7.5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8523521000 |
USHSCODE | 8504100000 |
UPC | 841454106159 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page