![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
M1 RFID Tag (13.56MHz)
SKU
113990012
M1 RFID Tag (13
- 10+: $1.70
YOU MAY LIKE THIS
PRODUCT DETAILS
M1 RFID Tag (13.56MHz) is widely used in electronic locks or customer identification as well as other systems where a small and easy to carry tag is desired.
The tag can be read by almost any 13.56MHz RFID/NFC reader that can handle Mifare cards. It can be used with 13.56MHz RFID Reader and NFC/RFID Shield.
The similar product is M1 RFID Card (13.56MHz).
Application Ideas
- Access Control System
- Identification
- Object Tracking
Specifications
- Operating Frequency:13.56 MHz
- Physical Size:3.5cm*2.8cm
- Thicness:6.mm
- Baud:106 kbs
- Storage Temperature: -30º C to +75º C
- EEPROM storage: 1K Byte
- Variable Identification distance:0~5 cm
- Service life:>=10 years
- Service time:100,000 re-writes
Technical details
Dimensions | 70mm x50mm x6mm |
Weight | G.W 5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8523521000 |
USHSCODE | 8523520090 |
UPC | 841454106142 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review