![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Luxeon III Star compatible - 3Wl super light RGB LED
SKU
104990074
High flux per LED
Very long operating life(up to 100k hours)
Various colors
Good color uniformity
- 10+: $7.65
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
High flux per LED
Very long operating life(up to 100k hours)
Various colors
Good color uniformity
More energy efficient than incandescent and
most halogen lamps
Low Voltage DC operated
Instant light (less than 100ns)
No UV
Superior ESD protection
Typical Applications
Reading lights (car, bus, aircraft)
Portable (flashlight, bicycle)
Uplighters/Downlighters
Decorative/Entertainment
Bollards/Security/Garden
Cove/Undershelf/Task
Indoor/Outdoor Commercial and Residential Architectural
Automotive Ext (Stop-Tail-Turn,
CHMSL, Mirror Side Repeat)
LCD backlights
Document
Technical details
Dimensions | 50mm x70mm x7mm |
Weight | G.W 3g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9405409000 |
UPC | 841454106166 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review