![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Lumeo AI Gateway powered by reComputer Industrial
Easily build, and manage custom video analytics applications with Lumeo’s intuitive no-code platform equipped with drag-and-drop tools and pre-built analytics, reducing development time from days to minutes. Deploy instantly to the edge using this Lumeo AI Gateway powered by reComputer Industrial Jetson Orin device.
YOU MAY LIKE THIS
PRODUCT DETAILS
Lumeo streamlines the development & deployment of vision AI solutions. It simplifies tasks like camera control, video feed intake, processing, storage, AI model deployment, and using inference results for alerts, dashboards, 3rd party integrations including existing business intelligence systems.
Lumeo AI Gateway, powered by Lumeo software and Seeed Studio reComputer industrial, ensures the on-prem setup of video analytics is as effortless as three steps: power up the device, connect it to the local network, log in to the web interface to link with your Lumeo account. Then, you're all set to begin effortlessly constructing an end-to-end AI video analytics system, or deploy pre-built analytics, supercharged by NVIDIA Jetson Orin-powered advanced AI.
One of the key features of these gateways is their seamless integration with Tailscale and AllXON, allowing for effortless remote configuration, management, and firmware updates. This ensures that users can easily maintain and optimize their devices from any location, maximizing efficiency and productivity.
Request a demo with Lumeo. Or Signup for a free Lumeo account.
Key Features
Powerful Edge AI Gateway:
- Powered by NVIDIA Jetson Orin™ with 100 TOPS AI performance. Please see the hardware model difference in the following hardware comparison table.
- Rich connectivity: 2 RJ-45 Ethernet ports, 1 RS232/422/485 & CAN port, 4x Isolated DI/DO.
- Fanless design, versatile mounting (-20 to 60 ℃).
Effortless Device Configuration:
- User-friendly web interface
- Device discovery using MDNS/Windows Explorer.
- Pre-installed Lumeo software for quick provisioning.
Cloud-based, Large-Scale Device Management:
- Supports Allxon Remote Edge AI Device Management Service.
- OOB Power Cycling for instantly resolving system errors and unresponsive devices.
- Automatic Fleet Provisioning for deployment and customized BSP OTA update for maintenance.
Rapid Solution Development & Deployment using Lumeo’s Cloud:
Design
- Plug-and-play analytics for various use cases.
- Drag-and-drop video analytic builder.
- Access to curated AI models, analytics, and data connectors.
- Import your own custom models.
- Customizable with APIs and code.
Deploy
- Compatible with any camera, media, or NVR.
- Discover and manage cameras easily.
Flexible, Multi-modal, Realtime Dashboards
- Create dashboards that combine live video, event clips, and data to deliver operational insights.
Run on the Edge or the Cloud:
- Run analytics at the edge, powered by reComputer
- Upload to Lumeo’s cloud or your own cloud
Learn more: https://lumeo.com/platform
Applications
Lumeo currently powers a wide range of use cases for large retail malls, parking facilities, commercial buildings, and critical infrastructure installations. Lumeo makes it easy to track occupancy; monitor traffic flow; check vehicle speed; recognize human faces, license plates, and vehicle makes/models; and identify loitering, crowd gathering, and line crossing.
Find more solution: lumeo.com/solutions
Hardware Comparsion
Product |
||||
NVIDIA Jetson Module |
Orin NX 16GB |
Orin Nano 8GB |
||
Processor System |
AI Performance |
100 TOPS |
40 TOPS |
|
GPU |
1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores |
|||
CPU |
8-core Arm® Cortex®-A78AE v8.2 64-bit CPU 2MB L2 + 4MB L3 |
6-core Arm® Cortex®-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3 |
||
Memory |
16GB 128-bit LPDDR5 102.4GB/s |
8GB 128-bit LPDDR5 68 GB/s |
||
Video Encode |
1*4K60 (H.265) | 3*4K30 (H.265) | 6*1080p60 (H.265) | 12*1080p30 (H.265) |
1080p30 supported by 1-2 CPU cores |
||
Video Decode |
1*8K30 (H.265) | 2*4K60 (H.265) | 4*4K30 (H.265) | 9*1080p60 (H.265) | 18*1080p30 (H.265) |
1*4K60 (H.265) | 2*4K30 (H.265) | 5*1080p60 (H.265) | 11*1080p30 (H.265) |
||
Storage |
eMMC |
- |
- |
|
Expansion |
M.2 Key M PCIe Gen4.0 SSD (M.2 NVMe 2280 SSD 128G included) |
|||
I/O |
Networking |
1* LAN1 RJ45 GbE PoE(PSE 802.3 af 15 W) 1* LAN2 RJ45 GbE (10/100/1000Mbps) |
||
USB |
3* USB3.2 Gen1, 1* USB2.0 Type C(Device mode), 1* USB2.0 Type C For Debug UART & RP2040 |
|||
DI/DO |
4*DI,4*DO,3*GND_DI,2*GND_DO,1*GND_ISO,1*CAN |
|||
COM |
1* DB9 (RS232/RS422/RS485) |
|||
Display |
1*HDMI 2.0 Type A |
|||
SIM |
1* Nano SIM card slot |
|||
Expansion |
Mini PCIe |
Mini PCIe for 4G/LoRaWAN® (Module optional) |
||
Wi-Fi |
Support SMD Wi-Fi/Bluetooth (Module optional) |
|||
M.2 Key B |
M.2 Key B support 4G/5G (Module optional) |
|||
Fan |
Fanless, passive heatsink 1*Fan connectors(5V PWM) |
|||
TPM |
1* TPM 2.0 connector (Module optional) |
|||
RTC |
1* RTC socket (CR1220 included), 1* RTC 2-pin |
|||
Camera |
2* CSI (2-lane 15pin) |
|||
Power |
Power Supply |
DC 12V-24V Terminal block 2 pin |
||
Power Adapter |
19V Power Adapter(without power cord) |
|||
Mechanical |
Dimensions (W x D x H) |
159mm*155mm*57mm |
||
Weight |
1.57kg |
|||
Installation |
Desk, DIN rail, wall-mounting, VESA |
|||
Environment |
Operating Temperature |
-20 ~ 60°C with 0.7m/s |
||
Operating Humidity |
95% @ 40 °C (non-condensing) |
|||
Vibration |
3 Grms @ 5 ~ 500 Hz, random, 1 hr/axis |
|||
Shock |
50G peak acceleration (11 msec) |
|||
OS |
Pre-installed Jetpack 5.1.x (above) (provide Linux OS with board support package) |
|||
Certification |
FCC, CE, RoHS, UKCA |
|||
Warranty |
2 Years |
Hardware Part List
reComputer Industrial |
x1 |
Mounting bracket |
x2 |
DIN rail bracket |
x1 |
Bracket screw |
x4 |
16-Pin Terminal Block for DIO |
x1 |
19V Power adapter (power cord sold separately) |
x1 |
2-Pin Terminal block power connector |
x1 |