![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Fiberglass Antenna, 900-930MHz, 7dBi, 920mm
Fibreglass Long Range antenna with gain of 7dBi, frequency range 902-930MHz and 92cm length.
- 10+: $44.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Average gain dBi: 7dBi
- Frequency range: 900-930MHz
- Length of 92cm
- Robust enough to withstand the harsh outdoor environment
- Can connect to the SenseCAP Outdoor Gateway and SenseCAP M1 Indoor Gateway
- Includes hardware for mounting
- Comes with a 1m cable
For some applications like in an urban environment or where large stretches of land have to be monitored the normal range of Long Range might not be enough. If you need to increase the range for your Long Range devices, then this outdoor Long Range Fiberglass antenna will be the ideal addition to your Long Range system. It’s a robust solution to provide extra power and range for outdoor Long Range Base stations. The antenna has an average gain of 7dBi, a length of 92cm, and a frequency range from 902-930MHz and it comes with hardware for pole and wall mounting.
The Antenna has an N-J Double tooth connector, and it comes with an N-Female to RP-SMA plug cable so it can be easily connected to the SenseCAP Gateways.
Application
The antenna can be used in any environment where long-range Long Range connections are required.
- Agriculture
- Environmental Monitoring
- Urban Monitoring
Parameters
Frequency |
900-930MHz |
Antenna Gain |
7.0 +/-0.8dBi |
V.S.W.R |
<=2.0 @ 900~930 MHz |
Efficiency |
>=60% |
Radiation Pattern |
Omni-Directional |
Max Input Power |
>=2W |
Polarization |
Linear polarization/ Vertical |
Impedance |
50 Ohm |
Material of Radiator |
CU |
Material of Plastic |
FRP (white light) |
Cable Type |
RG-141 50Ohm |
Connector Type |
N-J Double tooth connector |
Operation Temperature |
-30°C ~65°C |
Storage Temperature |
-30°C~65°C |
Antenna Color Storage life |
< 2 year |
Cable length |
1m |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 8517707090 |
USHSCODE | 8517620010 |
UPC | |
EUHSCODE | 8517620000 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewIt works perfectly, the package was delivered very fast.
-
from order viewWell-made antenna, high gain, includes elements for mounting the antenna on a mast
-
from order viewThis user did not leave any comments.
-
from product detail summaryVery good this antenna
Comes carefully packed
Tank you all
-
from product detail summaryVery good this antenna
Comes carefully packed
Tank you all